??
Selección de modelo CAD
24368007 T42 225 250 23.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 42 - Merkel® Compact seal
Bill of material
24368007 T42 225 250 23.5
ARTIKELNR
Item no.
24368007
WS
Material
93 AU V167
DD
d
225.0 mm
D
250.0 mm
NUT
Groove
H
23.5 mm
S
12.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.