??
Selección de modelo CAD
24374555 TM23 185 200 20.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 23 - Merkel® U-Ring
Bill of material
24374555 TM23 185 200 20.6
ARTIKELNR
Item no.
24374555
WS
Material
93 AU V167
DD
Dimensions d
185.0 mm
D
Dimensions
200.0 mm
NUT
Groove
H
Dimensions
20.6 mm
L
Dimensions
23.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.