??
Selección de modelo CAD
24378267 P9 1130 1160 27
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 9 - Merkel® Double wiper
Bill of material
24378267 P9 1130 1160 27
ARTIKELNR
Item no.
24378267
DD
d
1130.0 mm
D
1160.0 mm
NUT
Groove
L
18.0 mm
H
27.0 mm
D1
1145.0 mm
L1
27.0 mm
R2
3.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.