??
Selección de modelo CAD
V6-55 29209
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-55 29209
ARTIKELNR
Item no.
29209
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
30.0 mm
LMAX
Length max.
30.0 mm
LMIN
Length mix.
8.0 mm
MS
Material thickness
0.80 mm
D1
Connection diameter
4.5 mm
D2
Connection diameter
14.5 mm
DD1
min. inner diameter
7.0 mm
DD2
max. outer diameter
18.0 mm
WS
Material
42 CR 764
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.