??
Selección de modelo CAD
V6-345 325185
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-345 325185
ARTIKELNR
Item no.
325185
AF
No. of convolutions
13
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
175.0 mm
LMAX
Length max.
240.0 mm
LMIN
Length mix.
70.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
180.0 mm
D2
Connection diameter
180.0 mm
DD1
min. inner diameter
180.0 mm
DD2
max. outer diameter
220.0 mm
WS
Material
50 CR 879
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.