??
Selección de modelo CAD
B1 20 32 7 40411264
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1 - Simmerring®
Bill of material
B1 20 32 7 40411264
ARTIKELNR
Item no.
40411264
D1
Shaft
20.00 mm
D2
Cage
32.00 mm
B
Width
7.0 mm
NUT
Groove
DIN
DIN 3761
B
WS
Material
72 NBR 902
AUS
outside surface
metallic m
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.