??
Selección de modelo CAD
B2SL 64 90 13 40411992
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2SL - Simmerring®
Bill of material
B2SL 64 90 13 40411992
ARTIKELNR
Item no.
40411992
D1
Shaft
64.0 mm
D2
Cage
90.0 mm
B
Width
13.0 mm
NUT
Groove
DIN
DIN 3761
CS
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.