??
Selección de modelo CAD
B1SL 110 128 9 40412077
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1SL - Simmerring®
Bill of material
B1SL 110 128 9 40412077
ARTIKELNR
Item no.
40412077
D1
Shaft
110.0 mm
D2
Cage
128.0 mm
B
Width
9.0 mm
NUT
Groove
DIN
DIN 3761
BS
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.