??
Selección de modelo CAD
BABSL 172 190 8.5 40413096
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 172 190 8.5 40413096
ARTIKELNR
Item no.
40413096
D1
Shaft
172.00 mm
D2
Cage
190.00 mm
B
Width
8.50 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
75 FKM 595
AUS
outside surface
flat
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.