??
Selección de modelo CAD
BAUM 35 47 4.5 40413327
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 35 47 4.5 40413327
ARTIKELNR
Item no.
40413327
D1
Shaft
35.0 mm
D2
Cage
47.0 mm
B
Width
4.5 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.