??
Selección de modelo CAD
BA 10 18 4 40413518
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 10 18 4 40413518
ARTIKELNR
Item no.
40413518
D1
Shaft
10.0 mm
D2
Cage
18.0 mm
B
Width
4.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.