??
Selección de modelo CAD
BAUMSL 15 25 6 40413718
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUMSL - Simmerring®
Bill of material
BAUMSL 15 25 6 40413718
ARTIKELNR
Item no.
40413718
D1
Shaft
15.0 mm
D2
Cage
25.0 mm
B
Width
6.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.