??
Selección de modelo CAD
40421034 H20-26
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
40421034 H20-26
ARTIKELNR
Item no.
40421034
DD
d
20.0 mm
NUT
Groove
D
35.0 mm
H
7.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.