??
Selección de modelo CAD
40421254 T15.0-3 15 6 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421254 T15.0-3 15 6 5
ARTIKELNR
Item no.
40421254
DD
d
6.0 mm
D
15.0 mm
NUT
Groove
H
5.0 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.