??
Selección de modelo CAD
40421255 T16.0-3 16 7 6.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421255 T16.0-3 16 7 6.5
ARTIKELNR
Item no.
40421255
DD
d
7.0 mm
D
16.0 mm
NUT
Groove
H
6.5 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.