??
Selección de modelo CAD
40421256 T17.0-2 17 8 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421256 T17.0-2 17 8 7
ARTIKELNR
Item no.
40421256
DD
d
8.0 mm
D
17.0 mm
NUT
Groove
H
7.0 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.