??
Selección de modelo CAD
40421259 T20.0-10 20 10 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421259 T20.0-10 20 10 5
ARTIKELNR
Item no.
40421259
DD
d
10.0 mm
D
20.0 mm
NUT
Groove
H
5.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.