??
Selección de modelo CAD
40421266 T25.0-10 25 9 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421266 T25.0-10 25 9 8
ARTIKELNR
Item no.
40421266
DD
d
9.0 mm
D
25.0 mm
NUT
Groove
H
8.0 mm
H1
2.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.