??
Selección de modelo CAD
40421270 T25.4-14 25.4 0 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421270 T25.4-14 25.4 0 5
ARTIKELNR
Item no.
40421270
DD
d
0.0 mm
D
25.4 mm
NUT
Groove
H
5.0 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.