??
Selección de modelo CAD
40421271 T26.0-2 26 8.2 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421271 T26.0-2 26 8.2 8
ARTIKELNR
Item no.
40421271
DD
d
8.2 mm
D
26.0 mm
NUT
Groove
H
8.0 mm
H1
2.2 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.