??
Selección de modelo CAD
40421292 T45.0-4 45 25 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421292 T45.0-4 45 25 10
ARTIKELNR
Item no.
40421292
D
Dimension
45.0 mm
DD
Dimension d
25.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
2.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.