??
Selección de modelo CAD
40421298 T50.0-19 50 25.4 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421298 T50.0-19 50 25.4 12
ARTIKELNR
Item no.
40421298
D
Dimension
50.0 mm
DD
Dimension d
25.4 mm
NUT
Groove
H
Dimension
12.0 mm
H1
Dimension
2.5 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.