??
Selección de modelo CAD
40421308 T65.0-6 65 42 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421308 T65.0-6 65 42 9
ARTIKELNR
Item no.
40421308
D
Dimension
65.0 mm
DD
Dimension d
42.0 mm
NUT
Groove
H
Dimension
9.0 mm
H1
Dimension
2.5 mm
C
3.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.