??
Selección de modelo CAD
40421311 T70.0-25 70 40 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421311 T70.0-25 70 40 12
ARTIKELNR
Item no.
40421311
D
Dimension
70.0 mm
DD
Dimension d
40.0 mm
NUT
Groove
H
Dimension
12.0 mm
H1
Dimension
3.0 mm
C
3.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.