??
Selección de modelo CAD
40421315 T75.0-3 75 50 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421315 T75.0-3 75 50 10
ARTIKELNR
Item no.
40421315
D
Dimension
75.0 mm
DD
Dimension d
50.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
2.5 mm
C
3.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.