??
Selección de modelo CAD
40421323 T100.0-10 100 60 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421323 T100.0-10 100 60 15
ARTIKELNR
Item no.
40421323
DD
d
60.0 mm
D
100.0 mm
NUT
Groove
H
15.0 mm
H1
3.0 mm
C
4.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.