??
Selección de modelo CAD
40421326 T110.0-1 110 70 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421326 T110.0-1 110 70 15
ARTIKELNR
Item no.
40421326
DD
d
70.0 mm
D
110.0 mm
NUT
Groove
H
15.0 mm
H1
3.0 mm
C
4.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.