??
Selección de modelo CAD
40421332 T170.0-1 170 26 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421332 T170.0-1 170 26 20
ARTIKELNR
Item no.
40421332
D
Dimension
170.0 mm
DD
Dimension d
26.0 mm
NUT
Groove
H
Dimension
20.0 mm
H1
Dimension
4.0 mm
C
5.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.