??
Selección de modelo CAD
40421333 T200.0-4 200 162 17
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
40421333 T200.0-4 200 162 17
ARTIKELNR
Item no.
40421333
DD
d
162.0 mm
D
200.0 mm
NUT
Groove
H
17.0 mm
H1
3.0 mm
C
5.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.