??
Selección de modelo CAD
40421334 T200.0-7 200 160 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
40421334 T200.0-7 200 160 15
ARTIKELNR
Item no.
40421334
D
Dimension
200.0 mm
DD
Dimension d
160.0 mm
NUT
Groove
H
Dimension
15.0 mm
H1
Dimension
3.5 mm
C
5.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.