??
Selección de modelo CAD
40421342 N 5 12 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
40421342 N 5 12 5
ARTIKELNR
Item no.
40421342
WS
Material
90 NBR M00109
DD
d
5.0 mm
D
12.0 mm
NUT
Groove
H
5.0 mm
H1
2.2 mm
L
6.0 mm
P
Profile
3.50 mm
C
3.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.