??
Selección de modelo CAD
40421653 NI300 125 145 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
40421653 NI300 125 145 15
ARTIKELNR
Item no.
40421653
DD
d
125.0 mm
D
145.0 mm
NUT
Groove
H
15.0 mm
L
16.0 mm
P
Profile
10.0 mm
C
6.0 mm
E
Groove
ISO
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.