??
Selección de modelo CAD
40421741 AUAS 30 40 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU AS - Merkel® Wiper
Bill of material
40421741 AUAS 30 40 10
ARTIKELNR
Item no.
40421741
ER
Groove
DD
Dimensions d
30.0 mm
D
Dimensions
40.0 mm
NUT
Groove
H1
Dimensions H1/L
7.0 mm
H
Dimensions
10.0 mm
E
Dimensions
1.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.