??
Selección de modelo CAD
40421760 NA150 50 40 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 150 - Merkel® U-Ring
Bill of material
40421760 NA150 50 40 7
ARTIKELNR
Item no.
40421760
ER
Groove
ISO
D
Dimension
50.0 mm
DD
Dimension d
40.0 mm
NUT
Groove
H
Dimension
7.0 mm
L
Dimension
7.5 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.