??
Selección de modelo CAD
40421796 ASOB 25 33 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ASOB - Merkel® Wiper
Bill of material
40421796 ASOB 25 33 4
ARTIKELNR
Item no.
40421796
DD
25.0 mm
D
33.0 mm
NUT
Groove
L
H/L
4.0 mm
H1
7.0 mm
D1
31.1 mm
WS
Material
88 NBR M00101
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.