??
Selección de modelo CAD
40421929 AUASOB 70 80 8.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU ASOB - Merkel® Wiper
Bill of material
40421929 AUASOB 70 80 8.3
ARTIKELNR
Item no.
40421929
DD
d
70.0 mm
D
80.0 mm
NUT
Groove
H
8.3 mm
H1
6.1 mm
D1
77.0 mm
L
6.3 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.