??
Selección de modelo CAD
40421930 AUASOB 110 125 12.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU ASOB - Merkel® Wiper
Bill of material
40421930 AUASOB 110 125 12.3
ARTIKELNR
Item no.
40421930
DD
d
110.0 mm
D
125.0 mm
NUT
Groove
H
12.3 mm
H1
9.3 mm
D1
120.0 mm
L
9.5 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.