??
Selección de modelo CAD
40421939 AUASOB 36 44 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU ASOB - Merkel® Wiper
Bill of material
40421939 AUASOB 36 44 7
ARTIKELNR
Item no.
40421939
DD
d
36.0 mm
D
44.0 mm
NUT
Groove
H
7.0 mm
H1
4.8 mm
D1
41.5 mm
L
5.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.