??
Selección de modelo CAD
40422033 AS 110 120 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AS - Merkel® Wiper
Bill of material
40422033 AS 110 120 7
ARTIKELNR
Item no.
40422033
ER
Groove
DD
Dimensions d
110.0 mm
D
Dimensions
120.0 mm
NUT
Groove
H1
Dimensions H1/L
7.0 mm
H2
Dimensions
10.0 mm
E
Dimensions
1.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.