??
Selección de modelo CAD
40422099 PU6 40 48.6 6.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422099 PU6 40 48.6 6.5
ARTIKELNR
Item no.
40422099
DD
d
40.0 mm
D
48.6 mm
NUT
Groove
L
5.3 mm
H
6.5 mm
D1
43.0 mm
P
Profile
4.3 mm
R2
1.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.