??
Selección de modelo CAD
40422106 PU6 63 73.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422106 PU6 63 73.6 7
ARTIKELNR
Item no.
40422106
DD
d
63.0 mm
D
73.6 mm
NUT
Groove
L
5.3 mm
H
7.0 mm
D1
66.0 mm
P
Profile
5.3 mm
R2
1.0 mm
VPE
Packaging
Small Pack
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.