??
Selección de modelo CAD
TDUOP AIR 32 8 15 406239
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 32 8 15 406239
ARTIKELNR
Item no.
406239
DN
32.0 mm
DN1
8.0 mm
NUT
Groove
D1
14.0 mm
D2
24.5 mm
H1
15.0 mm
H2
6.0 mm
H3
4.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.