??
Selección de modelo CAD
TDUOP AIR 40 10 18 406241
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 40 10 18 406241
ARTIKELNR
Item no.
406241
DN
40.0 mm
DN1
10.0 mm
NUT
Groove
D1
20.0 mm
D2
32.0 mm
H1
18.0 mm
H2
7.0 mm
H3
5.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.