??
Selección de modelo CAD
TDUOP AIR 63 12 22 406246
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 63 12 22 406246
ARTIKELNR
Item no.
406246
DN
63.0 mm
DN1
12.0 mm
NUT
Groove
D1
32.0 mm
D2
54.0 mm
H1
22.0 mm
H2
9.0 mm
H3
6.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.