??
Selección de modelo CAD
TDUOP AIR 80 16 25 406266
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 80 16 25 406266
ARTIKELNR
Item no.
406266
DN
80.0 mm
DN1
16.0 mm
NUT
Groove
D1
55.0 mm
D2
70.0 mm
H1
25.0 mm
H2
9.0 mm
H3
6.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.