??
Selección de modelo CAD
TDUOP AIR 90 12 24 406275
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 90 12 24 406275
ARTIKELNR
Item no.
406275
DN
90.0 mm
DN1
12.0 mm
NUT
Groove
D1
64.0 mm
D2
82.0 mm
H1
24.0 mm
H2
10.0 mm
H3
7.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.