??
Selección de modelo CAD
TDUOP AIR 100 20 25 406279
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 100 20 25 406279
ARTIKELNR
Item no.
406279
DN
100.0 mm
DN1
20.0 mm
NUT
Groove
D1
45.0 mm
D2
90.0 mm
H1
25.0 mm
H2
12.0 mm
H3
9.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.