??
Selección de modelo CAD
TDUOP AIR 125 18 30 406280
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 125 18 30 406280
ARTIKELNR
Item no.
406280
DN
125.0 mm
DN1
18.0 mm
NUT
Groove
D1
45.0 mm
D2
114.0 mm
H1
30.0 mm
H2
12.0 mm
H3
9.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.