??
Selección de modelo CAD
TDUOP AIR 200 24 30 406288
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP AIR - Merkel® Complete piston
Bill of material
TDUOP AIR 200 24 30 406288
ARTIKELNR
Item no.
406288
DN
200.0 mm
DN1
24.0 mm
NUT
Groove
D1
55.0 mm
D2
190.0 mm
H1
30.0 mm
H2
14.0 mm
H3
11.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.