??
Selección de modelo CAD
NADUOP 8 3 4.2 407194
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 8 3 4.2 407194
ARTIKELNR
Item no.
407194
DN
8.0 mm
DN1
3.0 mm
NUT
Groove
D1
4.8 mm
D2
6.0 mm
H1
4.2 mm
H2
2.1 mm
H3
1.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.